Proline 10
The new flowmeter line
Uncompromisingly simple – user-friendly and intuitive over the entire device life cycle
In many cases, industrial process plants include hundreds or even thousands of measuring devices. Particularly for basic applications, demands for simplicity in commissioning, operation and maintenance have increased significantly in recent years. Proline 10 meets precisely this requirement without compromise, because simplicity is the top priority for this new line of flowmeters from Endress+Hauser.
Benefits
Clearly arranged – Auto-rotatable, high-contrast LCD display for reliable reading of measured values and status messages
Flexible – SmartBlue app for wireless remote access to all device and parameter settings as well as wizards
Intuitive – Touch screen for easy navigation using common gestures
Time-saving – Reliable and error-free commissioning thanks to wizard-guided menu
Secure – Automatic display of errors (NAMUR NE107) and remedy information
Economical – Multifunctional flow measurement with simultaneously low total cost of ownership and minimal maintenance
Proline Promag and Promass flowmeters stand for decades of satisfied customers in various industries. Their expectations for process and product quality are increasing continually, while minimum maintenance effort with maximum ease of use and low operating costs are demanded. Proline 10 fulfills these requirements without compromise. The transmitter technology has been evolved with an even stronger focus on simplicity and user-friendliness from procurement over commissioning up to operation.
Uncompromisingly simple
Proline 10 is simplicity, safety and reliability in one. Simplicity starts with the quick selection of the ideal device. All transmitter functions share one goal: making the handling of the device very easy. Commissioning and operation are time-saving thanks to a commissioning wizard, an auto-rotatable LCD touch screen and the SmartBlue app via Bluetooth. The integrated device diagnostics categorize errors in accordance with NAMUR NE107, visualize their cause and offer appropriate remedies.
The ideal device for basic applications in all industries
The various Proline 10 flowmeters cover a wide range of basic applications in all kinds of industries. The Proline Promag electromagnetic flowmeters are ideally suited for conductive liquids, as well as for volume measurement of water and corrosive liquids (Promag W 10 / Promag H 10 / Promag D 10) or even for chemically aggressive fluids (Promag P 10). The Promass K 10 Coriolis flowmeter measures both liquids and gases in utilities with minimal operating costs.
Simply clever – multivariable and usable everywhere
Proline 10 provides optimum product quality and process monitoring due to simultaneous measurement of additional process variables. Promass K 10 measures mass flow, volume flow, temperature and density. With its Gas Fraction Handler function, it reliably measures even inhomogeneous liquids with entrained gas. Promag 10 offers conductivity (W/P/H) or temperature measurement (H). Promag W and P can be ordered with grounding-free measurement. Promag W 10 offers the order option “0 x DN full bore”.
Transmitter for seamless system integration
Promag and Promass sensors can be combined with four different Proline 10 transmitters as a compact version:
Without display, the measuring data can be queried via communication protocols
With two status LEDs, operated with the SmartBlue app via Bluetooth
With a 2.4" LCD display, which is used to read data, while the SmartBlue app is used for configuration and operation
With a 2.4" LCD touch screen that can be operated with common touch gestures and simultaneously by using the SmartBlue app
下载
-
创新手册 – Proline 10
流量测量 - 性能优越,简单巧妙
文件大小:
文件名:
-
eBook – Proline 10
简单巧妙、精准无误的流量测量
文件大小:
文件名:
FLEX产品选型 | 仪表技术性能 | 选型便捷程度 |
---|---|---|
Fundamental选型 完美胜任基本测量任务 |
仪表技术性能
|
选型便捷程度
|
Lean选型 轻松应对关键工艺的测量挑战 |
仪表技术性能
|
选型便捷程度
|
Extended选型 创新技术助力工艺流程优化 |
仪表技术性能
|
选型便捷程度
|
Xpert选型 满足严苛工况的特殊测量要求 |
仪表技术性能
|
选型便捷程度
特殊选型 |