尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Proline 10
The new flowmeter line

Uncompromisingly simple – user-friendly and intuitive over the entire device life cycle

发行日期: 01.07.2021

In many cases, industrial process plants include hundreds or even thousands of measuring devices. Particularly for basic applications, demands for simplicity in commissioning, operation and maintenance have increased significantly in recent years. Proline 10 meets precisely this requirement without compromise, because simplicity is the top priority for this new line of flowmeters from Endress+Hauser.

Benefits

  • Clearly arranged – Auto-rotatable, high-contrast LCD display for reliable reading of measured values and status messages

  • Flexible – SmartBlue app for wireless remote access to all device and parameter settings as well as wizards

  • Intuitive – Touch screen for easy navigation using common gestures

  • Time-saving – Reliable and error-free commissioning thanks to wizard-guided menu

  • Secure – Automatic display of errors (NAMUR NE107) and remedy information

  • Economical – Multifunctional flow measurement with simultaneously low total cost of ownership and minimal maintenance

Proline Promag and Promass flowmeters stand for decades of satisfied customers in various industries. Their expectations for process and product quality are increasing continually, while minimum maintenance effort with maximum ease of use and low operating costs are demanded. Proline 10 fulfills these requirements without compromise. The transmitter technology has been evolved with an even stronger focus on simplicity and user-friendliness from procurement over commissioning up to operation.

Uncompromisingly simple

Proline 10 is simplicity, safety and reliability in one. Simplicity starts with the quick selection of the ideal device. All transmitter functions share one goal: making the handling of the device very easy. Commissioning and operation are time-saving thanks to a commissioning wizard, an auto-rotatable LCD touch screen and the SmartBlue app via Bluetooth. The integrated device diagnostics categorize errors in accordance with NAMUR NE107, visualize their cause and offer appropriate remedies.

The ideal device for basic applications in all industries

The various Proline 10 flowmeters cover a wide range of basic applications in all kinds of industries. The Proline Promag electromagnetic flowmeters are ideally suited for conductive liquids, as well as for volume measurement of water and corrosive liquids (Promag W 10 / Promag H 10 / Promag D 10) or even for chemically aggressive fluids (Promag P 10). The Promass K 10 Coriolis flowmeter measures both liquids and gases in utilities with minimal operating costs.

Simply clever – multivariable and usable everywhere

Proline 10 provides optimum product quality and process monitoring due to simultaneous measurement of additional process variables. Promass K 10 measures mass flow, volume flow, temperature and density. With its Gas Fraction Handler function, it reliably measures even inhomogeneous liquids with entrained gas. Promag 10 offers conductivity (W/P/H) or temperature measurement (H). Promag W and P can be ordered with grounding-free measurement. Promag W 10 offers the order option “0 x DN full bore”.

Transmitter for seamless system integration

Promag and Promass sensors can be combined with four different Proline 10 transmitters as a compact version:

  • Without display, the measuring data can be queried via communication protocols

  • With two status LEDs, operated with the SmartBlue app via Bluetooth

  • With a 2.4" LCD display, which is used to read data, while the SmartBlue app is used for configuration and operation

  • With a 2.4" LCD touch screen that can be operated with common touch gestures and simultaneously by using the SmartBlue app

下载

    创新手册 – Proline 10

    流量测量 - 性能优越,简单巧妙

    eBook – Proline 10

    简单巧妙、精准无误的流量测量

新闻列表

通过邮箱直接接收下一条新闻稿和新闻。订阅Endress+Hauser新闻列表,时刻关注最新动态。

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

  • 简易产品

  • 轻松执行仪表选型、安装和操作

仪表技术性能

选型便捷程度

  • 标准产品

  • 测量可靠、坚固耐用、低维护需求

仪表技术性能

选型便捷程度

  • 高端产品

  • 功能丰富,适用范围广

仪表技术性能

选型便捷程度

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

FLEX产品选型 仪表技术性能 选型便捷程度
  • F
  • L
  • E
  • X

Fundamental选型

完美胜任基本测量任务

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Lean选型

轻松应对关键工艺的测量挑战

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Extended选型

创新技术助力工艺流程优化

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Xpert选型

满足严苛工况的特殊测量要求

仪表技术性能
选型便捷程度

特殊选型