尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
product picture of the digital analyzer solution Monitoring Box

Monitoring Box
digital analyzer solution

Analytical processing of status and application data

ICOMO
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-

产品规格参数

  • Supported products

    FLOWSIC200, GM32, MCS100FT, MCS200HW, MCS300P, MERCEM300Z, VICOTEC320, VICOTEC450, VISIC100SF, VISIC50SF, DUSTHUNTER SB100, DUSTHUNTER SP100, FLOWSIC100, MARSIC300, VICOTEC410

  • Data output

    Monitoring Box frontend
    Alerts in the dashboard
    Notifications via email
    Data export (CSV)
    Data integration into foreign systems (API)

  • Hosting

    Off-premise: monitoringbox.endress.com
    Industrial PC, other solutions on request

  • Contract type

    SaaS (Software as a Service)

应用领域

Monitoring Box is a digital solution for continuous monitoring of status of devices and plants, as well as the application itself. Its combination of historic and real-time data enables transparent insights into violations of the limit values and changes in status. The analyzed data is used to produce diagnoses, statistics and forecasts that enable predictive and tailored maintenance. Devices and plants can also be operated in the high power range and resources can be utilized efficiently.

  • Remote monitoring of sensors, systems, analyzers, machines and plants

  • Creation of diagnoses, statistics and forecasts with event-oriented recommendations for action


Features:

  • Supported Products: FLOWSIC200, MCS200HW, MCS300P, MERCEM300Z, VICOTEC450, VISIC100SF

  • Pre-defined data models and data processing

  • Browser-based dashboard for data visualization

  • Real-time warnings and logbook with result logging

  • Plug-and-play installation

  • Data storage via Cloud or on-premise solution

优势

  • Transparent insights into the productivity and availability of devices and plants at any time

  • Intelligent predictions based on application or sensor-specific analyses

  • Optimized alignment of operating parameters and application settings

  • Quick and tailored action thanks to user-defined notifications

  • Simple and quick installation without programming knowledge

  • Secure usage and transfer of data

Xpert选型

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

Xpert选型(定制产品):满足严苛工况的特殊测量要求 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products