F
L
E
X
FLEX产品选型
仪表技术性能
选型便捷程度
仪表技术性能
选型便捷程度
仪表技术性能
选型便捷程度
仪表技术性能
选型便捷程度
仪表技术性能
选型便捷程度
New
比较
联系我们
Measured variables
Dust concentration (after gravimetric comparison measurement), gas velocity, gas pressure, gas temperature
Process temperature
–20 °C ... +200 °C
Process pressure
–70 hPa ... 10 hPa
联系我们
Process temperature
-40 °C ... +220 °C
Measuring range
Scattered light intensity: 0 ... 7.5 mg/m3 / 0 ... 3,000 mg/m3 Measuring ranges freely selectable; nine measuring ranges pre-configured (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 mg/m3)
Conformities
TÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
联系我们
Measured variables
Scattered light intensity, dust concentration (after gravimetric comparison measurement)
Process temperature
PVDF gas removal probe: ≤ +120 °C Hastelloy gas removal probe: ≤ +220 °C Versions for higher temperatures on request
Certified measuring range
Dust concentration: 0 ... 7.5 mg/m³ / 0 ... 10 mg/m³ / 0 ... 15 mg/m³ / 0 ... 50 mg/m³ / 0 ... 100 mg/m³ / 0 ... 200 mg/m³ / 0 ... 500 mg/m³
联系我们
Process temperature
–40 °C ... +600 °C
Conformities
Approved for plants requiring approval 2001/80/EC (13. BImSchV) 2000/76/EC (17. BImSchV) 27. BImSchV TA-Luft (Prevention of Air Pollution) EN 15267 EN 14181 MCERTS 2010/75/EU U.S. EPA PS-11 compliant
联系我们
Process temperature
–40 °C ... +600 °C
Conformities
TUEV type-examination China's EPA compliant DNV Maritime type approval
联系我们
Measured variables
Scattered light intensity, dust concentration (after gravimetric comparison measurement)
Process temperature
Standard version DHSP-T2xx: –40 °C ... +220 °C High temperature version DHSP-T2xx: –40 °C ... +400 °C
Device version
Ex-3K Ex-2K Device version for Ex zone 2/22 or 1/21
联系我们
Measured variables
Transmittance, opacity, relative opacity, extinction, dust concentration
Process temperature
–40 °C ... +600 °C
Measuring range
Transmittance: 100 ... 80 % / 100 ... 0 % Opacity: 0 ... 20 % / 0 ... 100 % Relative opacity: 0 ... 20 % / 0 ... 100 % Extinction: 0 ... 0.1 / 0 ... 2 Dust concentration: 0 ... 200 mg/m³ / 0 ... 10,000 mg/m³ The measurement depends on measuring distance and dust properties
联系我们
Measured variables
Transmittance, opacity, relative opacity, extinction, dust concentration
Process temperature
–40 °C ... +600 °C
Measuring range
Transmittance :100 ... 50 % / 100 ... 0 % Opacity: 0 ... + 50 % / 0 ... 100 % Relative opacity: 0 ... + 50 % / 0 ... 100 % Extinction: 0 ... + 0.3 / 0 ... 1 Dust concentration: 0 ... + 200 mg/m³ / 0 ... 10,000 mg/m³ The measurement depends on measuring distance and dust properties
联系我们
Measured variables
Transmittance, opacity, relative opacity, extinction, dust concentration
Process temperature
–40 °C ... +600 °C
Measuring range
Transmittance: 100 ... 90 % / 100 ... 0 % Opacity: 0 ... 10 % / 0 ... 100 % Relative opacity: 0 ... 10 % / 0 ... 100 % Extinction: 0 ... 0.045 / 0 ... 2 Dust concentration: 0 ... 200 mg/m³ / 0 ... 10,000 mg/m³ The measurement depends on measuring distance and dust properties
颗粒测量设备
我们的产品查找器可帮助您通过产品特性搜索合适的测量设备、软件或系统组件。
环境的可持续保护有赖于对粉尘和颗粒排放物的检测和精确测量。这是因为粉尘颗粒,尤其是来自工业厂房的粉尘颗粒,会对人类和自然区域产生重大影响。室内空气中颗粒物的监测也变得越来越重要。我们的产品系列齐全,测量范围和气体管道直径从小到大,即使是困难的测量任务,如湿气中的粉尘测量,我们也能提供合适的解决方案。当然,我们还提供经过适用性测试的设备以及具有零点和参考点自动测试功能的设备。在某些设备中,还可以选择污染监测或自动自动对准等功能,这些功能使我们的粉尘测量设备更加出色。
粉尘测量
根据边界条件的不同,散射光或透射率测量可能更适合检测粉尘浓度。根据透射率测量原理,测量是基于颗粒对光束的吸收衰减。散射光测量原理有两种选择:后向散射测量的是颗粒反射的光。在正向散射中,测量的是入射光在正向的折射或衍射散射的辐射。我们在粉尘测量设备中提供所有这些测量原理,以最佳方式满足测量任务的不同要求。
散射光测量:小浓度灰尘的正确选择
在散射光测量中,辐射光会被气体混合物中的颗粒散射,并被灵敏的接收器检测到。由于灵敏度高,散射光原理特别适用于低浓度粉尘,甚至低于 1 mg/m³。根据系统的特定要求和颗粒特性,可以使用前向散射或后向散射。无论气体速度、湿度或粉尘颗粒电荷如何,这两种测量原理都能获得稳定、可重复的测量结果。作为经验丰富的粉尘测量设备制造商,我们可提供正向和反向散射测量设备。
透射率测量技术:在高粉尘浓度和不均匀介质中进行测量
透射率测量技术可检测灰尘颗粒对光线的衰减。透射粉尘测量设备非常适合中高浓度粉尘和大直径气体管道。应用领域包括排放和过程监控以及室内空气监控。测量设备可对整个气体管道直径进行测量,从而部分补偿颗粒分布的不均匀性。因此,测量结果非常具有代表性。测量装置不突出于气体管道,因此不会直接接触腐蚀性工艺气体。可选的污染校正功能可对光学表面的逐渐脏污进行补偿。测量结果可以粉尘浓度或透射率、吸光度和不透明度形式输出。
Dust and particle measuring devices
PDF, 3 MB
Comprehensive portfolio of dust and particle measuring devices
下载
Emission monitoring solutions
PDF, 4.5 MB
A comprehensive portfolio for continuous emission monitoring. With future-orientated solutions tailored to the respective measuring task in your industry.
下载
Waste
PDF, 2.4 MB
Analyzer and metering solutions overview for waste-to-energy plants
下载
Engineering tool for seamless sensor integration and configuration
我们非常重视您的隐私权
我们将Cookie用于提高网页浏览体验、收集统计数据来优化网站功能,以及投放定制化广告或内容。
选择“全部接受”,即表示您同意我们使用Cookie。
更多细节请查阅我们的 Cookie政策 。
定制
仅接受基本的
全部接受