尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
product picture of the emission monitoring solution MARSIC280

MARSIC280
emission monitoring solution

Reliably on the right course

IMAR280
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-

产品规格参数

  • Measured variables

    CO2, SO2

  • Measuring range

    CO2: 0 ... 25 Vol.-%
    SO2: 0 ... 100 ppm / 0 ... 500 ppm

  • Conformities

    MARPOL Annex VI and NTC 2008 – MEPC.177(58)
    Guidelines for exhaust gas cleaning systems – MEPC.340(77)
    DNV Rules for Type Approvals (DNVGL-CG-0339)

应用领域

The MARSIC280 offers a cost-optimized solution for reliable emission measurement on ships according to MARPOL Annex VI and IMO MEPC. MARSIC280 is designed for the measurement of SO2 and CO2 after the scrubber. MARSIC280 is type-approved for this application by the renowned classification societies. Due to the use of standardized units, the MARSIC280 offers the advantage of flexibility and reduces spare parts inventory.

  • Reliable emission monitoring on ships

  • DeSOx measurements downstream of the scrubber

  • Cost-efficient emission monitoring thanks to cold/dry extractive measuring technology


Device properties:

  • Rugged design and high level of measurement accuracy

  • Type-approved by classification organizations in accordance with MARPOL Annex VI and IMO MEPC

  • Designed for SO2 and CO2 measurement downstream of the scrubber

  • Use of field-tested MARSIC300 components

优势

  • Up to 2 measurement points with only one measuring device

  • High levels of availability and reliability

  • Modules can be exchanged easily

  • Extensive network for service support

  • Quick access to expert support with remote maintenance

  • Saves space and costs for spare parts storage by using the same units as the MARSIC300

Xpert选型

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

Xpert选型(定制产品):满足严苛工况的特殊测量要求 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products