尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

LNG storage tank multipoint temperature profiling

Leak detection and cool-down monitoring

Liquefied natural gas storage tanks are a critical part of the LNG storage and transfer value chain. The complex, highly engineered tank systems use auto-refrigeration to keep pressure and temperature constant, and the natural gas in its liquid state. LNG storage temperatures in full containment tanks typically range from -165 °C to -160 °C (-265 °F to -260 °F), also known as cryogenic conditions.

LNG storage tanks © Mike Mareen / adobe stock

Leak detection

  • Storing highly compressed hazardous media such as LNG requires reliable safety systems. Monitoring temperature profiles using multipoint RTD sensors in strategically positioned areas of the tanks helps locate and mitigate these risks.

Cool-down temperature monitoring

  • Pre-cooling lines and tanks to cryogenic levels before loading helps to prevent vapor generation and thermal stress on the infrastructure. To ensure optimum process conditions, operators require reliable temperature data from the tank bottom, membrane walls and roof.

Our solution

The iTHERM MultiSens Flex TMS01 multipoint assembly with flexible independent sensors offer accurate measurements at cryogenic temperatures.

  • 简易产品

  • 轻松执行仪表选型、安装和操作

仪表技术性能

选型便捷程度

  • 标准产品

  • 测量可靠、坚固耐用、低维护需求

仪表技术性能

选型便捷程度

  • 高端产品

  • 功能丰富,适用范围广

仪表技术性能

选型便捷程度

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

FLEX产品选型 仪表技术性能 选型便捷程度
  • F
  • L
  • E
  • X

Fundamental选型

完美胜任基本测量任务

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Lean选型

轻松应对关键工艺的测量挑战

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Extended选型

创新技术助力工艺流程优化

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Xpert选型

满足严苛工况的特殊测量要求

仪表技术性能
选型便捷程度

特殊选型