![product image of the process gas analyzer SCPS](/__image/a/10084323/k/0095f8cf4882862121835431cebceeb01744b61f/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/SCPS-ISCPS-PP01.jpg)
产品规格参数
-
Measured variables
CO, CO2, HCl, H2O, NH3, NO, NO2, N2O, SO2, CH4, O2
-
Process temperature
≤ +1.400 °C
-
Ambient temperature range
–20 °C ... +55 °C
应用领域
The SCPS process gas analyzer system is used for gas measurement directly on rotary kilns. Rugged sample probes, effective cleaning mechanisms combined with hot or cold extractive analyzer systems and flexible remote maintenance. Thanks to their minimal maintenance, maximum availability, and precise measured values, the SCPS system really shines, especially when it comes to combustion with high levels of sulfur or chlorine.
Rotary kilns in cement plants
Device properties:
Simultaneous measurement of all relevant gas components
Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust
Up to 98% availability of the complete system
Quick service thanks to remote maintenance
优势
Prevention of system downtimes due to timely detection of problems in the process
Uniformly high product quality thanks to process control
Lower energy costs due to an optimized combustion process
Rugged and proven technology for minimal maintenance work
High system availability due to harmonized components from a single source
Quick and capable assistance thanks to remote access and an experienced service team that is active all over the world
![Xpert选型(定制产品):满足严苛工况的特殊测量要求 Xpert选型(定制产品):满足严苛工况的特殊测量要求](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
FLEX产品选型 | 仪表技术性能 | 选型便捷程度 |
---|---|---|
Fundamental选型 完美胜任基本测量任务 |
仪表技术性能
|
选型便捷程度
|
Lean选型 轻松应对关键工艺的测量挑战 |
仪表技术性能
|
选型便捷程度
|
Extended选型 创新技术助力工艺流程优化 |
仪表技术性能
|
选型便捷程度
|
Xpert选型 满足严苛工况的特殊测量要求 |
仪表技术性能
|
选型便捷程度
特殊选型 |
-
-
《竞争力手册》(CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glance语言:
英语
版本:
01/01/2025
文件大小:
4.5 MB
文件名:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
创新(IN)
SCPS – gas analysis under very harsh conditions, directly on rotary kilns
The SCPS process gas analyzer system is used for analyzing gas concentrations directly on rotary kilns.
语言:
英语
版本:
01/01/2025
文件大小:
2.8 MB
文件名:
8030006_IN_SCPS_en_V1-0_2025.01_EHS.pdf
-