Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature, maximum 0 to +100 °C (32 to +212 °F) Acoustic density 0.7 to 1.5 g/cm³
Inline device with best-in-class hygienic design – plug and play for food and beverage processes. High accuracy and repeatability – concentration calculation with latest algorithms. Continuous quality monitoring of beverages and in cleaning processes.
传感器特点
Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Nominal diameter: DN 25 (1"). Accurate and independent of flow profile. Sensor housing made of stainless steel (3-A, EHEDG).
变送器特点
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
最大过程压力
max. 16 bar at 20 °C (232 psi at 68 °F)
介质温度范围
0 to 120°C (32 to 248 °F)
环境温度范围
0 to 60 °C (32 to 140 °F)
传感器外壳材质
Stainless steel 1.4404 (316L)
变送器外壳材质
Anodized aluminium and glas, optional 1.4301 and plastic
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output
输入
2 digital inputs for configuring the display and output during operation.
电源
DC 24V +-20%
防爆认证
Non-hazardous area
产品安全性
CE, UKCA, RCM
材料证书
3.1 acceptance test certificate
卫生型认证和证书
EHEDG, 3-A, seals and wetted parts according to EU1935, FDA and FCM China
测量原理
Ultrasonic concentration
产品标题
Inline device with best-in-class hygienic design – plug and play for food and beverage processes. High accuracy and repeatability – concentration calculation with latest algorithms. Continuous quality monitoring of beverages and in cleaning processes.
传感器特点
Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Nominal diameter: DN 25 (1"). Accurate and independent of flow profile. Sensor housing made of stainless steel (3-A, EHEDG).
变送器特点
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature, maximum 0 to +100 °C (32 to +212 °F) Acoustic density 0.7 to 1.5 g/cm³
设计
Inline, hygienic
材质
Sensor material: Stainless steel 1.4404 (316L) Transmitter housing material: Anodized aluminium and glas, optional 1.4301 and plastic