std_productprofile_product_usp_8143. std_productprofile_product_usp2_38906_1511797358. Dedicated to applications with very low flow or reduced flow.
传感器特点
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807.
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
液体:0.26...545 m³/h (0.15...321 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:3.6...7262 m³/h (2.12...4274 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压
最大过程压力
PN 40、Cl. 300、20K
介质温度范围
标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F)
环境温度范围
一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F)
传感器外壳材质
传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M)
变送器外壳材质
铝合金AlSi10Mg涂层:1.4404 (316L)
防护等级
一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X
显示/操作
四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元
输出
4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源)
输入
4...20 mA (无源)
数字通信
HART、PROFIBUS PA、FOUNDATION Fieldbus
电源
12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出)
std_productprofile_product_usp_8143. std_productprofile_product_usp2_38906_1511797358. Dedicated to applications with very low flow or reduced flow.
传感器特点
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807.
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
液体:0.26...545 m³/h (0.15...321 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:3.6...7262 m³/h (2.12...4274 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压
最大过程压力
PN 40、Class 300、20K
介质温度范围
标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F)
环境温度范围
一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F)
传感器外壳材质
传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M)
变送器外壳材质
铝合金AlSi10Mg涂层:1.4404 (316L)
防护等级
一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X
显示/操作
四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元
输出
4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源)
输入
4...20 mA(无源)
数字通信
HART、PROFIBUS PA、FOUNDATION Fieldbus
电源
12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出)
std_productprofile_product_usp_8143. std_productprofile_product_usp2_38906_1511797358. Dedicated to applications with very low flow or reduced flow.
传感器特点
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807.
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
液体:0.26...545 m³/h (0.15...321 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:3.6...7262 m³/h (2.12...4274 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压
最大过程压力
PN 40、Class 300、20K
介质温度范围
标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F)
环境温度范围
一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F)
传感器外壳材质
传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M)
变送器外壳材质
铝合金AlSi10Mg涂层:1.4404 (316L)
防护等级
一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X
显示/操作
四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元
输出
4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源)
输入
4...20 mA(无源)
数字通信
HART、PROFIBUS PA、FOUNDATION Fieldbus
电源
12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出)