尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
product picture of the process gas analyzer TRANSIC Extractive

TRANSIC Extractive
process gas analyzer

Oxygen measurement for every application

ITRANEX
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-

产品规格参数

  • Measured variables

    O2

  • Measuring range

    O2:
    0 vol. % ... 5 vol. %
    0 vol. % ... 25 vol. %
    0 vol. % ... 100 %

  • Ambient temperature range

    -20 °C ... +60 °C
    Can be expanded on the system side if necessary

应用领域

TRANSIC Extractive combines the benefits of a transmitter design with the flexibility of an extractive system, making it the ideal solution for monitoring O2 concentrations in plants and processes. The system uses state-of-the-art laser spectroscopy to perform reliable measurements even in difficult conditions. As a modular system, it can be adapted to different industry standards and virtually every application, and can even be used in hazardous areas or hygienic areas without any problems.

  • Inertization of tanks, pipings and lines

  • Storage, processing, and packaging of food, medicines, and other oxygen-sensitive substances


Device properties:

  • Compact design adapted to specific application conditions

  • Intuitive operation and easy installation

  • Can be combined with sample point switching

  • Flexible for virtually every application

  • Modular extension possible

  • Various Ex approvals available

优势

  • Reliable measurement results, even in difficult measuring conditions and in contaminated gases

  • Minimal maintenance work due to lean gas conditioner

  • Can be used in explosion-hazardous areas

  • Easy to use and install

  • Low operating costs

Xpert选型

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

Xpert选型(定制产品):满足严苛工况的特殊测量要求 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products