尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-

产品规格参数

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    +5 °C ... +40 °C
    +5 °C ... +50 °C
    Integrated air conditioner

应用领域

The SFDS is a continuous measurement analyzer system for monitoring carbon monoxide in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 20, 21 and 22). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.

  • Early detection of smoldering fires


Device properties:

  • Early CO detection through continuous monitoring

  • Application-specific gas sampling with integrated backflush

  • Measurement point switchover for up to four sampling points

  • Gas sampling using heated sample gas line for ATEX zones 21/22, gas sampling unit for zones 20/21/22

  • Setup of analyzer cabinet in Ex-free areas

  • Pre-configured complete system for easy commissioning

优势

  • Risk minimization thanks to early detection of smoldering fires – protects your capital equipment

  • Long system uptime thanks to high gas sampling quality due to integrated backflush

  • Uninterrupted gas sampling possible in ATEX zones 20, 21 and 22

  • Low operating costs due to long service and test gas intervals and low consumption

  • Cost efficient with only one analyzer for up to four sampling points

  • Industry-proven S700 analyzers are the heart of the system

Xpert选型

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

Xpert选型(定制产品):满足严苛工况的特殊测量要求 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products