Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
传感器特点
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.
变送器特点
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
公称口径范围
DN 8 (3/8“)...25 (1“)
接液部件材质
Stainless steel 1.4571 (316 Ti)
测量变量
浓度、密度、声速、温度
最大测量误差
密度:±0.01g/cm³ 温度:±0.5K 声速:2m/s
测量范围
浓度符合浓度app中的数据表,最大为0...100 % 声速:600...2000 m/s 温度浓度app数据表,最高0...+100 °C (32...+212 °F) 密度:0.7...1.5 g/cm³
最大过程压力
最大16 bar (232 psi),20 °C (68 °F)时
介质温度范围
0...100 °C (32...212 °F)
环境温度范围
0...50 °C (32...122 °F)
传感器外壳材质
不锈钢V4A 1.4571
变送器外壳材质
Anodized aluminium, Glas
防护等级
传感器:IP68(带电缆插头)、IP66(无电缆连接头) 变送器:IP40
显示/操作
LED状态指示灯 TFT彩色触摸显示屏
输出
4...20 mA / Modbus TCP
输入
2 digital inputs for configuring the display and output during operation.
电源
24 VDC(18...35 V)
防爆认证
Non-hazardous area
产品安全性
CE认证、C-Tick认证
测量原理
Ultrasonic concentration
产品标题
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
传感器特点
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.
变送器特点
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
设计
Inline
材质
Sensor material: Stainless steel V4A 1.4571 (316Ti) Transmitter housing material: Aluminum anodized and glas