Liquid: 0.25 to 625 m³/h (0.15 to 365 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2.1 to 8335 m³/h (1.2 to 4906 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
介质温度范围
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Prowirl D传感器直接安装在两个法兰之间;因此,在辅助工艺段中传感器被用作附属功能设备,使用成本十分低廉。Prowirl D 200是真正的两线制回路供电流量计,使用经济,且能够无缝集成至现有系统中。在危险区中具有最高操作安全性。Heartbeat Technology(心跳技术)始终确保过程安全。
Cost-effective wafer flowmeter, available as compact or remote version. Integrated temperature measurement for mass/energy flow of saturated steam. For all basic applications and for 1-to-1 replacement of orifice plates.
传感器特点
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor. Face-to-face length of 65 mm (2.56 in). No flanges. Low weight.
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
液体:0.16...625 m³/h (0.09...368 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...8342 m³/h (1.18...4910 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压
最大过程压力
PN 40、Cl. 300、20K
介质温度范围
标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F)
环境温度范围
一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F)
传感器外壳材质
传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M)
变送器外壳材质
铝合金AlSi10Mg涂层:1.4404 (316L)
防护等级
一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X
显示/操作
四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元
输出
4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源)
输入
4...20 mA电流输入(无源)
数字通信
HART、PROFIBUS PA、FOUNDATION Fieldbus
电源
12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出)
Cost-effective wafer flowmeter, available as compact or remote version. Integrated temperature measurement for mass/energy flow of saturated steam. For all basic applications and for 1-to-1 replacement of orifice plates.
传感器特点
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor. Face-to-face length of 65 mm (2.56 in). No flanges. Low weight.
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.25 to 625 m³/h (0.15 to 365 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2.1 to 8335 m³/h (1.2 to 4906 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
最大过程压力
PN 40, Class 300, 20K
介质温度范围
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
环境温度范围
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
显示/操作
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
输出
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
输入
Current input 4‐20 mA (passive)
数字通信
HART, PROFIBUS PA, FOUNDATION Fieldbus
电源
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
防爆认证
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
产品安全性
CE, C-TICK, EAC
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
船级认证和证书
ABS, LR, BV, DNV
压力认证和证书
PED, CRN
材料证书
3.1 material NACE MR0175/MR0103, PMI (on request)
测量原理
涡街
产品标题
Cost-effective wafer flowmeter, available as compact or remote version. Integrated temperature measurement for mass/energy flow of saturated steam. For all basic applications and for 1-to-1 replacement of orifice plates.
传感器特点
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor. Face-to-face length of 65 mm (2.56 in). No flanges. Low weight.
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.25 to 625 m³/h (0.15 to 365 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2.1 to 8335 m³/h (1.2 to 4906 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
最大过程压力
PN 40, Class 300, 20K
介质温度范围
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
环境温度范围
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
显示/操作
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
输出
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
输入
Current input 4‐20 mA (passive)
数字通信
HART, PROFIBUS PA, FOUNDATION Fieldbus
电源
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
防爆认证
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
产品安全性
CE, C-TICK, EAC
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)