Robust flowmeter with genuine loop-powered technology. Highest measurement performance for liquids and gases in a wide range of applications.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measured error ±0.1 %. Medium temperature up to +205 °C (+401 °F). Nominal diameter: DN 8 to 80 (³⁄₈ to 3").
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Robust flowmeter with genuine loop-powered technology. Highest measurement performance for liquids and gases in a wide range of applications.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measured error ±0.1 %. Medium temperature up to +205 °C (+401 °F). Nominal diameter: DN 8 to 80 (³⁄₈ to 3").
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Robust flowmeter with genuine loop-powered technology. Highest measurement performance for liquids and gases in a wide range of applications.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measured error ±0.1 %. Medium temperature up to +205 °C (+401 °F). Nominal diameter: DN 8 to 80 (³⁄₈ to 3").
变送器特点
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
最大测量误差
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
测量范围
0 to 70 000 kg/h (0 to 2570 lb/min)
最大过程压力
PN 100, Class 600, 63K
介质温度范围
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +205 °C (–58 to +401 °F)
环境温度范围
–40 to +60 °C (–40 to +140 °F)
传感器外壳材质
1.4301/1.4307 (304L), corrosion resistant
变送器外壳材质
AlSi10Mg, coated, 1.4404 (316L)
防护等级
IP66/67, type 4X enclosure
显示/操作
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
输出
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
输入
None
数字通信
HART, PROFIBUS PA, FOUNDATION Fieldbus
电源
DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA)
防爆认证
ATEX, IECEx, cCSAus, INMETRO, NEPSI, JPN, UK Ex
产品安全性
CE, C-TICK
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
压力认证和证书
PED, CRN, AD 2000
材料证书
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)