Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
测量范围
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
介质温度范围
Standard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Flowmeter with premium accuracy and robustness, as remote version with up to 4 I/Os. Highest measurement performance for liquids and gases under varying, demanding process conditions.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Flowmeter with premium accuracy and robustness, as remote version with up to 4 I/Os. Highest measurement performance for liquids and gases under varying, demanding process conditions.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Flowmeter with premium accuracy and robustness, as remote version with up to 4 I/Os. Highest measurement performance for liquids and gases under varying, demanding process conditions.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Flowmeter with premium accuracy and robustness, as remote version with up to 4 I/Os. Highest measurement performance for liquids and gases under varying, demanding process conditions.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
测量范围
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
最大过程压力
PN 100, Class 600, 63K
介质温度范围
Standard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)
环境温度范围
Standard: –40 to +60 °C (–40 to +140 °F) Option: –60 to +60 °C (–76 to +140 °F)
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
防护等级
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
显示/操作
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
输出
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
输入
Status input 4-20 mA input
数字通信
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
电源
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
测量原理
科里奥利质量流量
产品标题
Flowmeter with premium accuracy and robustness, as remote version with up to 4 I/Os. Highest measurement performance for liquids and gases under varying, demanding process conditions.
传感器特点
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
测量范围
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
最大过程压力
PN 100, Class 600, 63K
介质温度范围
Standard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)
环境温度范围
Standard: –40 to +60 °C (–40 to +140 °F) Option: –60 to +60 °C (–76 to +140 °F)
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
防护等级
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
显示/操作
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
输出
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
输入
Status input 4-20 mA input
数字通信
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
电源
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC
产品安全性
CE, C-tick, EAC marking
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB
船级认证和证书
LR approval, DNV approval, ABS approval, BV approval, CCS approval
压力认证和证书
PED, CRN, AD 2000
材料证书
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)