Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Discover how to prevent grain dust ignition in bulk solids

Submit the form to instantly download the Success Story

Preventing the loss of precious raw material

Food manufacturers have a variety of storage silos and tanks for their diverse raw materials. From liquid media to solids of various grain sizes, each medium has its own properties and requirements when it comes to storage.

Due to rising raw material costs, the monitoring of these raw materials takes on a specific significance. Any loss or waste, whether due to quality degradation or damage, increases costs. In order to maintain competitiveness, it is essential for the Food & Beverage industry to improve their yields and reduce production losses. In short, efficient production must be achieved.

Process measurement in silos for bulk solids

Advanced process measurements allows process engineers to eliminate guesswork from their production.

Level measurement in tanks via Bluetooth ©Endress+Hauser

Level measurement

Efficient storage management systems require fast and reliable access to the amount of product available. Filling must be monitored continuously and precisely to avoid overfilling. Manual measurements are time- and labor-consuming and increase operational costs.

One of the most common technologies used for continuous level measurement in storage tanks is free-space radar. Vibronic point level detection for high- and low-level alarms in the tank is a proven technology. The main advantages of both methods are their simple installation and easy commissioning.

Selected level products

Silos for bulk solids storage ©Endress+Hauser

Temperature monitoring solution

Detect exothermic reaction and avoid product degradation

Organic raw materials exposed to environmental contaminants risk undergoing chemical reactions, which involves an increase in temperature. These exothermic reactions can lead to product degradation and inevitably introduce ignition and explosion risks.

Endress+Hauser’s temperature monitoring solution is comprised of several components, such as multipoint temperature instruments, system components, software and services, to ensure versatility for temperature profiling in tanks and storage applications. The temperature measurement solution provides continuous measurement and automatically detects any temperature variation for quick action to avoid product loss.

The temperature monitoring solution consists of the following products:

  • The iTHERM TMS31 MultiSens helps to continuously monitor the temperature profile by providing a high number of measuring points.
  • The Advanced Data Manager Memograph M RSG45 provides on-site visualization, calculation and reliable connectivity.
  • Fieldgate FXA42 ensures the monitoring of field devices with digital or 4 to 20 mA interface across silos and locations.
  • Edge Devices of SGC series
  • Online software SupplyCare hosting

Prevent grain dust ignition in bulk tanks & silos

Precise measurement of three temperature points per silo. Identify a temperature increase in advance to ensure consistent product quality.

Discover how to prevent grain dust ignition in bulk solids

Submit the form to instantly download the Success Story

Related components

Moisture measurement in a dryer ©Endress+Hauser

Moisture monitoring

Monitor moisture and gain process transparency

All raw materials contain a certain amount of water. Moisture content not only determines quality of products, but it also affects shelf life and price due to product weight. Legal requirements provide the framework. Continuous monitoring of moisture ensures product quality and effective bulk solids handling. Inline moisture measurement is an excellent resource to gain process transparency and receive real-time information.

The use of the Solitrend MMP44 enables:

  • Direct moisture measurement in the material, even at hard-to-reach places
  • Continuous recording and monitoring of moisture content and temperature
  • Improved and more accurate process control during all steps
  • Improved process stability and thus lower product losses (overdrying/underdrying)
  • Cost savings due to improved energy efficiency (due to less overdrying)

Selected moisture monitoring product

Inline moisture sensor Solitrend MMP44 provides information on the moisture content at any time and helps increase product quality.

Industrial dust collectors to filter dust and contaminants from the air ©shutterstock/mileKorn

Dust filter monitoring

Monitor dust filters and avoid manual inspections

Dust collectors entrap particulates from bulk solids handling and processing plants, avoiding air contamination which plays a crucial role in preventing environmental and health issues. Depending on the properties of the collected dust, these dust particles will accumulate, leading to filter inefficiency, overloading, and an even higher risk of equipment breakage.

Benefits:

  • Real-time data and identification of filter breakage
  • Automatic cleaning of filters based on actual conditions
  • No need for manual inspections
  • Increased operational efficiency

Inline measurement using differential pressure transmitters effectively monitors filter conditions and determines the right time for maintenance or filter cleaning.

Selected dust filter products

Process measurement in liquid tanks

Advanced process measurements allows process engineers to eliminate guesswork from their production.

level measurement instrumentation in liquid storage ©Endress+Hauser

Level measurement

Liquid storage efficiency requires fast and reliable access to necessary production materials. To avoid overfilling or to prevent the pump from running dry, it is important to closely monitor the filling and emptying of storage tanks. There are various inline measurement technologies for continuous level measurement and limit detection in tanks, such as free-space radar, guided radar, vibronic and more.

Selected level products

Milk storage tanks Shutterstock/Strandperle

Temperature monitoring

Depending on which liquid medium is stored in the storage tank, temperature monitoring is essential to prevent the proliferation of microorganisms. Endress+Hauser offers various inline temperature measuring devices to ensure precise monitoring.

Selected temperature products

Liquitrend QMW42 measuring build-up and fouling in a tank. ©Endress+Hauser

Buildup monitoring

Detect buildup early and ensure product safety

Undesirable buildup can also occur in tanks when storing media. In the process, layers are deposited that are usually very thin. Even fine layers can cause problems during filling, emptying or efficient energy transfer. How can these layers be reliably detected without having to open the container? How can the extent of contamination, and thus any impairment of product quality, be avoided?

Endress+Hauser’s Liquitrend QMW43 provides secure detection, quantifying and qualifying buildup and fouling in filled tanks regardless of the media properties.

Selected buildup monitoring product

The Liquitrend QMW43 is developed to help customers ensure product safety, improve quality and increase the availability of installations.

Storage tanks ©Endress+Hauser

Inventory management solutions

Manufacturing companies typically do not measure and display stock values consistently. Inventory data is often handled manually, resulting in duplication of labor and data errors. Consequently, many companies resort to assumption-based decision making which leads to high stock levels and inventory costs. Solutions for inventory control guarantee simple monitoring and visualization of tanks, silos and containers to solve these challenges.

Discuss your challenges with our expert

Our local Endress+Hauser experts are ready to support you.

Related topics

Discover more opportunities where inline measurement can increase productivity