Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Introduction

Process instrumentation for ammonia production

Process instrumentation is vital for ensuring the safe production of green ammonia. By providing accurate, real-time data on critical parameters some challenges, such as overheating, overpressure, impurities, or leakages, can be addressed properly.

Parameters

Focus on key process parameters

Prevent overheating

Identify hotspots in the reactor and enable precise temperature control by relying on safe and reliable temperature measurement.

Mitigate overpressure

Monitor pressure levels reliably to prevent dangerous surges or explosions.

Detect trace oxygen reliably

Utilize quenched fluorescence (QF) technology to identify trace oxygen in the ammonia stream that pose safety hazards.

Ensure reliable composition measurement

Monitoring gas composition helps improve overall plant performance and efficiency. By using Raman spectroscopy, you ensure reliable quantitative chemical composition measurements.

Temperature measurement

Multi-point temperature measurement for enhanced overheating prevention

Multiple thermocouples are strategically placed throughout the catalyst bed to detect any abnormal temperature spikes or gradients. The iTHERM multi-point thermometer line provides several benefits, e.g.:

  • Infinite layouts of 3D sensors distribution for any desired process monitoring configuration.
  • High degree of customization thanks to a modular product design for easy installation, process integration and maintenance.
  • Compliance to different types of protection for use in hazardous locations for easy process integration.

Pressure measurement

Ensure safe pressure measurement

The reactor is a prime focus of overpressure protection due to the exothermic reaction and potential for runaway conditions. The smart pressure transmitter Cerabar PMP71B can help prevent overpressurization in the heart of the Haber-Bosch process:

  • Robust design and Heartbeat Technology verification and monitoring functions to detect unwanted anomalies.
  • Reduce systematic failures thanks to error-free SIL commissioning and instrument guided proof testing.
  • Wireless control of the device in the process area with the SmartBlue App.

Optical analysis

Rely on Endress+Hauser oxygen analyzer to maintain catalyst efficiency

Oxygen can be a real issue regarding catalyst poisoning. Even trace amounts of oxygen can cause irreversibly damage. With an oxygen analyzer like OXY5500 impurities in the feed gas can be monitored closely. It offers:

  • Quenched fluorescence (QF) technology for reliable optical measurement with fast response times.
  • Excellent long-term stability and simple operation.
  • Small optical sensor with no membrane or consumable chemicals.

Optical analysis

Achieve economies in ammonia yield by using Raman spectroscopy

The most critical measurement is the hydrogen-to-nitrogen ratio between the synthesis reactor and the compressor in the recycle stream. Maintaining the proper ratio ensures maximum ammonia formation at each pass. Our Raman Rxn5 analyzer provides:

  • Rugged, compact design with minimal utility requirements, no sample transport and no consumables.
  • Inline measurement for enhanced operator safety and fast response times.
  • Up to four-channel availability and fiber optic lengths up to 150m.

Planning a project? Discuss your challenges with our expert.

Your local Endress+Hauser experts are ready to support at every step of the way.

Chú thích cuối

Related stories

Discover why we're the right partner sustainable ammonia production