Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Data managers & data loggers

Data managers & data loggers for process monitoring

Data managers & data loggers for process monitoring
3 Sản phẩm
Lọc X icon

Data managers & data loggers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About data managers & data loggers

Data managers are flexible and powerful systems for organizing process values. Thanks to its intuitive operation, the data managers adapts quickly and easily to every application. The measured process values are clearly presented on the display and logged safely, limits are monitored and analyzed. Via common communication protocols, the measured and calculated values can be easily communicated to higher-level systems and individual plant modules can be interconnected.

Portfolio description

Our portfolio of data managers and data loggers provides:

  • Data managers for paperless recording, visualization and monitoring of process values
  • Data managers for field installation, panel mounting or installation in Ex areas
  • Data managers with individual application packages e.g. for energy, batch or waste water applications
  • Data logger for display and storing of measured values

Measuring principle

Data recording systems measure the connected input signals and extrapolate the information required for individual applications. This information is then displayed on the screen of the device and is also stored internally or on an exchangeable data storage medium. This process information can be stored, long term, by transmission to superior systems (e.g. PCs) and is therefore readily available at the touch of a button.


Depending on the process requirement and application the following can be used:

  • Data logger: simple devices with integrated digital display
  • Data manager: powerful devices for stand alone applications and integration into systems

Common to all these devices is that they operate virtually free of wear and tear (no pens and paper) therefore saving time and money.

Benefits

  • High degree of data security
  • Data managers with integrated web server: remote access to device operation and visualization for lower maintenance costs
  • System capability: supports common fieldbuses (Modbus, Profibus DP, PROFINET, EtherNet/IP) for fast integration into diverse systems
  • Powerful software packages and device construction guarantee an optimum solution in all applications in all industries

Tải xuống

Khám phá thêm tài nguyên

document icon
Brochure field of activity system products
System products and data managers - Solutions for the loop
download icon Tải xuống
document icon
Brochure system products and data managers
System products and data managers - Solutions to complete your measuring point
download icon Tải xuống