Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Product photo Raman electro-optical (EO) fiber cable with EO connector and Rxn-10 probe

Raman electro-optical (EO) fiber optic cables

Innovative Raman fiber optics designed for maximum laser safety and easy installation

KFOC1
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request

Phạm vi ứng dụng

Our Raman embedded analyzers and probes are connected by electro-optical (EO) fiber optic cables with integrated low-voltage electrical interlock and optical fiber cable components bundled into one CSA-rated assembly. Rated for indoor/outdoor use, the EO connector is designed to protect the connection from external influences, avoid breakage, and ensure a secure connection. EO fiber cables are available in several size lengths with extension cables to simplify installation and remote analysis.

  • Used in all Raman Rxn embedded analyzer installations

  • Supports remote analysis of both lab and process measurements

  • Used in a variety of industries: Life Sciences, Chemical, Oil & Gas, Food and Beverage

Lợi ích

  • Simple plug and lock design

  • Integrated safety interlock to prevent laser exposure

  • Certified for hazardous area environments

  • Indoor/outdoor rated cable - flame retardant, fungus resistant, internal strength member

  • Available in different fiber lengths to meet your installation requirements

Lựa chọn Extended

  • Sản phẩm cao cấp

  • Chức năng cao và tiện lợi

Công nghệ vượt trội

Đơn giản

FLEX: Extended ©Endress+Hauser