Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Bioprocessing Raman spectroscopy calibration and verification kit for the Raman flow assembly

Raman calibration and verification kits

Everything needed to calibrate and verify your Raman analyzer system for lab-to-process scalability

KRCAL
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request

Tổng quan về thông số kỹ thuật

  • Spectral intensity reference

    Calibration Reference Standard

  • Spectral intensity calibration range

    CRS-785: 790.7 to 1074.5 nm

Phạm vi ứng dụng

Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.

  • Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more

  • Fermentation: glycerol, methanol, ethanol, sorbitol, biomass  and more

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

  • Midstream: analyte monitoring in permeate

Lợi ích

  • Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit

  • Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability

  • Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk

  • Enables quick instrument calibration and verification, reducing down time

  • Requires no external power for easier deployment in the field

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Lựa chọn Extended

  • Sản phẩm cao cấp

  • Chức năng cao và tiện lợi

Công nghệ vượt trội

Đơn giản

FLEX: Extended ©Endress+Hauser