Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
Giá sau khi cấu hình trong giỏ hàng

tổng quan về các lợi ích

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Chi tiết về Gói

Overview of all bundle components

Bộ phận và Cấu hình trước

  • Bản sửa lỗi

    Để đảm bảo tính tương thích của các bộ phận với nhau, chúng tôi đã đưa ra các bản sửa lỗi cụ thể. Tham số mở cho phép bạn tự do định cấu hình cá nhân.

    Các bộ phận có thể được định cấu hình bên trong gói trong giỏ hàng
  • Bộ phận
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bản sửa lỗi:
    CSOL-PA3WP1
    >>Parameter, Transmitter:
    SK
    Chlorine/Chlorine dioxide
    Description:
    P
    Panel
    Application:
    A3
    Surface water
    Modification:
    WP1
    Wetted parts (plastic)
    >Bundle specification:
    TB
    Bundle 02 CDP50 free bromine Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bản sửa lỗi:
    CM442-AAM2 _ FD _ _ _
    Approval:
    AA
    Non-hazardous area
    Additional Features:
    FD
    2x digital input, 2x digital output
    Sensor Input:
    M2
    2x digital sensor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Bản sửa lỗi:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Approval:
    AA
    Non-hazardous area
    Material Module/seals:
    1
    PMMA/FKM
    Material Additional Parts/seals:
    A
    PVC/FKM
    Process Connection:
    12
    G1/4
    Module Configuration:
    10
    Disinfection+pH+flow indication
    Module 1:
    AA
    W/o
    Module 2:
    AA
    W/o
    Module 3:
    AA
    W/o
    Module 4:
    AA
    W/o
    Module 5:
    AA
    W/o
    Module 6:
    AA
    W/o
    Device Model:
    A1
    1
    >>Accessory Mounted:
    NC
    Sampling valve
    >>Accessory Mounted:
    ND
    Flow switch
    Flow Range:
    A
    >30 l/h (standard flow setting)
    >>Accessory Mounted:
    NB
    Status indication light
    >>Accessory Enclosed:
    RB
    2x cable M12, 10m
  • Digital sensor for free bromine Memosens CCS55E
    4

    Digital free bromine sensor
    Memosens CCS55E

    Bản sửa lỗi:
    CCS55E-AA31 _ NA
    Approval:
    AA
    Non-hazardous area
    Application:
    31
    Process water, seawater
    Adapter Mounted:
    NA
    CYA27
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Bản sửa lỗi:
    CPS11E-AA7AAS2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Reference System:
    AS
    PTFE ring junction, salt storage, saturated KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Bản sửa lỗi:
    CYK10-A031
    Cable Length:
    03
    3m
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals
  • Sản phẩm đơn giản

  • Dễ lựa chọn, cài đặt và vận hành

Công nghệ vượt trội

Đơn giản

  • Sản phẩm tiêu chuẩn

  • Đáng tin cậy, mạnh mẽ và ít bảo trì

Công nghệ vượt trội

Đơn giản

  • Sản phẩm cao cấp

  • Chức năng cao và tiện lợi

Công nghệ vượt trội

Đơn giản

  • Sản phẩm chuyên dụng

  • Dành cho các ứng dụng đòi hỏi cao

Công nghệ vượt trội

Đơn giản

Có thể thay đổi

Lựa chọn FLEX Công nghệ vượt trội Đơn giản
  • F
  • L
  • E
  • X

Lựa chọn Fundamental

Đáp ứng nhu cầu đo lường cơ bản

Công nghệ vượt trội
Đơn giản
  • F
  • L
  • E
  • X

Lựa chọn Lean

Xử lý dễ dàng các quy trình cốt lõi

Công nghệ vượt trội
Đơn giản
  • F
  • L
  • E
  • X

Lựa chọn Extended

Tối ưu hóa quy trình bằng công nghệ tiên tiến

Công nghệ vượt trội
Đơn giản
  • F
  • L
  • E
  • X

Lựa chọn Xpert

Làm chủ các ứng dụng khó khăn nhất

Công nghệ vượt trội
Đơn giản

Có thể thay đổi