tổng quan về các lợi ích
-
The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.
-
Everything from a single source
Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.
-
Always ready for the measurements
Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.
-
Maximum flexibility
The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.
-
Easy installation and commissioning
With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.
Chi tiết về Gói

Bộ phận và Cấu hình trước
-
Bản sửa lỗi
Để đảm bảo tính tương thích của các bộ phận với nhau, chúng tôi đã đưa ra các bản sửa lỗi cụ thể. Tham số mở cho phép bạn tự do định cấu hình cá nhân.
Các bộ phận có thể được định cấu hình bên trong gói trong giỏ hàng -
Bộ phận1
Technical Special Product Analysis CSOL
Bản sửa lỗi:CSOL-PA2WP1>>Parameter, Transmitter:SGPH/ORP>>Service:HBTAG/bus address presetting>Bundle specification:TCBundle 13 CDP20 multi-parameter, oxygen PanelDescription:PPanelApplication:A2Drinking waterModification:WP1Wetted parts (plastic) -
2
- F
- L
- E
- X
4-channel transmitter
Liquiline CM444Bản sửa lỗi:CM444-AAM4 _ _ FG _ _ _ _Approval:AANon-hazardous areaSensor Input:M44x digital sensorAdditional Features:FG2x digital input, 2x digital output -
3
- F
- L
- E
- X
Turbidity sensor
Turbimax CUS52DBản sửa lỗi:CUS52D-AA1BA2Approval:AANon-hazardous areaMeasuring Method:1ISO 7027, IRProcess Connection:BClamp 2"Adaption Cable:AFixed cable, crimp sleevesCable Length:23m -
4
- F
- L
- E
- X
Digital pH sensor
Memosens CPS11EBản sửa lỗi:CPS11E-AA7A _ 2Approval:AANon-hazardous areaElectrode Type:7Basic version, zero point pH 7,0, temperature sensor NTC 30kApplication Range:A1-12 pH, -15...80oC, 0,8...17 bar (abs)Shaft Length:2120mm -
5
- F
- L
- E
- X
Digital oxygen sensor
Memosens COS22EBản sửa lỗi:COS22E-AA _ AA _ _Approval:AANon-hazardous areaCap Characteristic:AAStainless steel -
6
- F
- L
- E
- X
Digital conductivity sensor
Memosens CLS21EBản sửa lỗi:CLS21E-AAGA11Approval:AANon-hazardous areaProcess Connection:GAThread G1"Material:11Sensor PES, electrodes Graphite -
7
Digital measuring cable
CYK10Bản sửa lỗi:CYK10-A011Approval:ANon-hazardous areaCable Length:011,5mCable Connection:1Wire terminals
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
4-channel transmitter
Liquiline CM444
The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Measuring principle
Potentiometric
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Sensor ORP / Redox
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Conductive
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Amperometric oxygen measurement
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Etherne -
Additional certifications
EAC, cCSAus
-
Measuring principle
Free chlorine
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Single beam scattered light
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Ultrasonic sensor
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Potentiometric / ISE
-
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional
Turbidity sensor
Turbimax CUS52D
Turbimax CUS52D is a smart sensor with lab accuracy that allows unattended operation of all turbidity measuring points in drinking water production and many other applications with fresh, process or salt water. You can mount it directly into your pipeline, thus saving costly bypass installations and avoiding product losses. Thanks to Memosens digital technology, the Turbimax CUS52D offers maximum process and data integrity, simple operation and allows predictive maintenance.
-
Measuring principle
Single beam scattered light
-
Application
Turbidity measurement in:
Drinking and process water
Saline water
Utilities of all industries -
Installation
Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels
-
Design
40 mm sensor
-
Dimension
40 mm design, hygienic Clamp-version
320 x 40 mm -
Material
Stainless steel version: 1.4404
Plastic version: sensor head: PEEK, shaft: PPS
Optical windows: sapphire
O-rings: EPDM -
Measuring range
0.000 to 4000 FNU
-
Process pressure
Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs) -
Ingress protection
IP68
-
Output / communication
Memosens
-
Measuring principle
Single beam scattered light
-
Application
Turbidity measurement in:
Drinking and process water
Saline water
Utilities of all industries -
Installation
Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels
-
Measuring range
0.000 to 4000 FNU
-
Measuring principle
Nephelometric turbidity sensor (90° scattering) according to ISO7027
-
Design
40 mm sensor
-
Material
Stainless steel version: 1.4404
Plastic version: sensor head: PEEK, shaft: PPS
Optical windows: sapphire
O-rings: EPDM -
Dimension
40 mm design, hygienic Clamp-version
320 x 40 mm -
Process temperature
Stainless steel version: -20 to 85 °C (0 to 185 °F)
Plastic version: -20 to 60°C (-4 to 140 °F) -
Process pressure
Stainles steel version: 0.5 to 10 bar abs
(7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs
(7.3 to 87 psi abs) -
Temperature sensor
Stainless steel version:-20 to 85 °C
(0 to 185 °F)
Plastic version: -20 to 60°C
(-4 to 140 °F) -
Ingress protection
IP68
-
Output / communication
Memosens
-
Additional certifications
ISO 7027
Digital pH sensor
Memosens CPS11E
Memosens CPS11E is the digital all-rounder for stable processes. It measures reliably even in extreme pH ranges or hazardous areas. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides the perfect basis for predictive maintenance. Designed for a long operating life and low maintenance, Memosens CPS11E offers you best value for money.
-
Measuring principle
Potentiometric
-
Application
Long-term monitoring and limit control in processes with stable process conditions
Water and wastewater treatment -
Characteristic
Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor
-
Measuring range
Application A
• pH: 1 to 12
Application B
• pH: 0 to 14
Application F
• pH: 0 to 10 -
Measuring principle
Gel compact electrode with PTFE ring junction
-
Design
All shaft lengths with temperature sensor
Advanced gel technology -
Material
Sensor shaft: Glass to suit process
pH membrane glass: Type A, B, F
Metal lead: Ag/AgCl
Aperture: Ring-shaped PTFE junction
O-ring: FKM
Process coupling: PPS fibre-glass reinforced
Nameplate: ceramic metal oxide -
Dimension
Diameter: 12 mm (0.47 inch)
Shaft length: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.17 and 16.73 inch) -
Process temperature
Application A: –15 to 80 °C (5 to 176 °F)
Application B: 0 to 135 °C (32 to 275 °F)
Application F: 0 to 70 °C (32 to 158 °F) -
Process pressure
Applications A and B:
0.8 to 17 bar (11.6 to 246.5 psi) absolute
Application F:
0.8 to 7 bar (11.6 to 101.5 psi) absolute -
Temperature sensor
NTC 30K
-
Ex certification
With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 -
Connection
Inductive, digital connection head with Memosens 2.0 technology
-
Ingress protection
IP68
-
Additional certifications
Additional certifications
Digital oxygen sensor
Memosens COS22E
Memosens COS22E is fully compliant to FDA and USP and thus suitable for hygienic and sterile applications. The sensor is low-maintenance and ensures long-term stability - even with frequent sterilization. Its trace version safeguards your products, process and plant equipment from oxygen influences. Thanks to Memosens 2.0 digital technology, COS22E offers extended storage of calibration and process data providing the perfect basis for predictive maintenance and efficient operation.
-
Measuring principle
Amperometric oxygen measurement
-
Application
Typical applications are:
- Pharmaceuticals and biotechnology: process control in enzyme production, control of culture preparations
.
- Water treatment: boiler feed water, WFI (Water for Injection)
- Residual oxygen measurement in processes -
Installation
Installation
-
Characteristic
Digital hygienic amperometric oxygen sensor
with maximum measurement stability over several
sterilization cycles available in two measuring ranges -
Measuring range
Standard sensor: 0 to 60 mg/l, 0 to 600 %SAT, 0 to 1200 hPa, 0 to 100 Vol%
Trace sensor: 0 to 10 mg/l, 0 to 120 %SAT, 0 to 250 hPa, 0 to 25 Vol% -
Measuring principle
Measuring principle
-
Design
Design
-
Material
Sensor shaft: Stainless steel 1.4435 (AISI 316L)
Process seal: FKM (USP<87>, <88> Class VI and FDA)
Process seal for Ex versions: FKM (not FDA compliant)
Seals/O-rings: EPDM (USP<87>, <88> Class VI and FDA), FKM
(FDA)
Shaft sleeve: Stainless steel 1.4435 (AISI 316L) or
Titanium or Hastelloy
Membrane cover layer: Silicone (USP<87>, <88> Class VI and FDA) -
Dimension
Diameter: 12 mm (0.47 inch)
Shaft length: 120, 160, 220, 320, 420 mm
(4.72, 6.30, 8.66, 12.60 und 16.54 inch) -
Process temperature
-5 to 135 °C (23 to 275 °F)
-
Process pressure
1 to 12 bar abs (14.5 to 174 psi)
-
Temperature sensor
NTC 22k
-
Connection
Inductive, contactless connection head with Memosens 2.0 technology
-
Ingress protection
IP68
-
Additional certifications
Additional certifications
Digital conductivity sensor
Memosens CLS21E
Memosens CLS21E is a robust conductivity sensor for all water applications with medium conductivities. It provides you with precise and reliable measured values for optimum quality monitoring. The sensor is corrosion-free and features high mechanical stability ensuring a long operating life. Thanks to Memosens 2.0 digital technology, CLS21E combines maximum process and data integrity with simple operation. It facilitates predictive maintenance and provides the perfect basis for IIoT services.
-
Measuring principle
Conductive
-
Application
Surface water + water
Waste water
Process industry
Media separation
Industrial water -
Characteristic
Digital 2-electrode conductivity sensor
-
Measuring range
k=1: 10 µS/cm to 20 mS/cm
-
Measuring principle
Conductive conductivity cell with graphite electrodes
-
Design
2-electrode conductivity cell with parallel arranged electrodes
-
Material
Sensor shaft: PES
Electrodes: graphite -
Dimension
Diameter: 24 mm (0.94 inch)
Length: 61 mm (2.40 inch) -
Process temperature
-20 to 135 °C at 3.5 bar abs
(-4 to 275 °F at 50 psi) -
Process pressure
17 bar abs at 20 °C
(246 psi at 68 °F) -
Temperature sensor
Pt1000
-
Ex certification
ATEX, CSA, NEPSI, EAC Ex, IECEx, INMETRO
-
Connection
Process connection: DN25, DN40, G1, NPT 1"
Sensor connection: Inductive, digital connection head with Memosens 2.0 technology -
Ingress protection
IP68
Digital measuring cable
CYK10
CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
-
Measuring principle
Potentiometric
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Measuring range
High impedance cable not necessary
-
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Process pressure
max. 50 bar/725 psi at 135°C/275°F.
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Ingress protection
IP68
-
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Sensor ORP / Redox
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals.
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
-
Characteristic
Inductive, digital transmission of measurement signals and energy.
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Conductive
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Amperometric oxygen measurement
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 ... 135 °C (-13 ... 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Free chlorine
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Additional certifications
Also available as TÜV approved SIL version