0 x DN full-bore design
Maximum measuring performance without pressure loss – independent of mounting location
The 0 x DN full-bore design for Proline Promag electromagnetic flowmeters from Endress+Hauser allows for reliable measurement independent of flow profile and mounting location. These devices are thus particularly suitable for installation in tight spaces, such as compact systems or skids, because they do not need any inlet or outlet runs.
Lợi ích
More flexibility in terms of mounting
Independent of flow profile
No inlet or outlet runs needed
No tube restrictions and pressure loss
Unrestricted flow measurement
Pipe bends, insertion devices or other obstacles in the pipe can cause turbulence in the flow and lead to inaccurate measurements. Thanks to the 0 x DN full-bore design, our electromagnetic flowmeters (0 x DN full bore) continue to measure with high accuracy (±0.5%). The full-bore device design without restriction prevents any pressure loss and is available for pipes up to 3 meters in diameter. Find more information in our brochure!
The world's first electromagnetic flowmeter for unrestricted measurements
Tải
-
Proline Promag W 300/400/500 0 x DN full bore
Innovation Brochure – The world's first electromagnetic flowmeter for unrestricted measurement
Cỡ tập tin:
Tên tập tin: