Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Water and wastewater treatment plant services

From commissioning and verification to maintenance and remote support - ensure instrument performance with our service offering

Keep your pressure transducer up-to-date with our service offering

Operating a water or wastewater treatment plant brings many challenges: legal requirements, internal standards, increasing demands on treatment and higher process complexity. To meet your obligations, reliable process control is required. However, the processes can only be as good as your measuring instrumentation. To ensure smooth operation, they must be properly engineered, installed and serviced on a regular basis.

Dữ kiện chính

Up to 30%

of the annual budget of a water/wastewater treatment plant is spent on recurring operational costs. Source: GWI Water Data published October 2021

Service technican commissioning a Liquiline transmitter ©Endress+Hauser
Insights

Commissioning

During the commissioning phase, you face many challenges. The main goal is usually to ensure instrument performance from the start within a given timeframe and budget.

Our expertise in the field

Our experienced technical experts support you with setting up field instrumentation and automation solutions. This includes detailed documentation in the form of baseline reports and backup files. In addition, thanks to their application knowledge, they ensure that the components are installed properly so that stable process monitoring or control is possible right from the start.

  • Discover and learn more about our instrumentation commissioning services
Verification of a flowmeter ©Endress+Hauser
Insights

Verification

In many countries operators are legally obligated to verify their flowmeters at certain intervals. One reason is that they have to measure how much water they extract from the natural bodies of water or how much they discharge back into them. Another reason is the ability to demonstrate to customers that the billing is accurate.

Our expertise in the field

Verification can be done on-site, or remotely if the transmitter is activated with Heartbeat Technology.

  • Heartbeat Technology enables remote verification without process interruptions, hence ensuring cost-efficient and safe plant operation during the entire life cycle. We offer a broad range of Endress+Hauser instruments with Heartbeat Technology
  • Benefit from our certified service technicians which provide in-depth competence for
    the verification of measuring instruments
Flowmeters in a pumpstation ©Endress+Hauser
Insights

Maintenance

Regular maintenance of your sensors is a must for reliable process control, instrument performance and plant availability. Otherwise you risk prolonged downtime and lower treatment quality. On the other hand, maintenance routines can be very time-consuming.

Our expertise in the field

Our experienced service technicians provide reliable support for your instruments including all necessary documentation for transparent maintenance results. They can even make your maintenance routines more efficient by deploying a predictive maintenance concept.

Service technician performs maintenance activities on a liquid analyzer ©Endress+Hauser
Insights

Support for liquid analyzers

Liquid analyzers are one of the most critical measuring instruments in a water or wastewater treatment plant as they measure the quality of the water. To perform properly, they need regular maintenance, including cleaning, rinsing, replacing wear & tear parts, and calibration.

Our expertise in the field

Our complete service package for analyzers ensures smooth operation throughout the entire life cycle. It includes commissioning and yearly maintenance by certified trained technicians, including provision of consumables and replacement parts, technical support with guaranteed response time and optional on-site repair coverage.

  • Discover the details of our broad instrumentation services
  • Enhance diagnostics and maintenance workflows with remote asset monitoring solutions to increase uptime and plant availability

Benefits

Our service technicians work according to the same standards and practices to deliver a consistently high service quality, no matter your location or level of need. The service portfolio we offer is certified and conforms to DIN EN ISO 90001:2008. The scope and intensity of our services can be tailored to match your individual challenges.

Dữ kiện chính

1000+

service technicians all over the world working with the same tools, according to the same standards

Dữ kiện chính

5,000

flow instruments verified every year

Dữ kiện chính

50%

time savings when using the Heartbeat Technology

Takeaway

How we can help

We support you in achieving your goals. This support does not end with the delivery of our instrumentation on site. Endress+Hauser has an entire portfolio of service offerings dedicated to your success. From commissioning, verification and
maintenance, to support for your liquid analyzers, to name only the most relevant for the water and wastewater industry, our technicians are ready to support you in an efficient manner.

  • Commissioning services to optimize instrumentation setup and transition
  • Verification of measuring instruments
  • Maintenance services to unlock operational efficiency
  • Support for liquid analyzers

Chú thích cuối

Related articles

Discover more interesting articles