Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
Lịch sử
Smart water network solutions
Efficient process monitoring of drinking water and wastewater through maximum transparency
Managing water networks is challenging. The supply of high-quality drinking and process water often requires time-consuming maintenance of numerous infrastructures, which might be located far apart or difficult to access. Industrial, commercial, and municipal wastewater is often heavily contaminated and must go through several cleaning processes to comply with environmental regulations. Endress+Hauser offers smart water networks management solutions that visualizes water flows comprehensively.
1st digital water solution
with cloud-based instrument verification
Our Netilion Network Insights solution enables simple and remote device verification during operations thanks to Heartbeat Technology. The integrated Heartbeat Verification functionality is a traceable verification method according to ISO 9001 and can be triggered directly within the solution for all supported flowmeters – anytime, anywhere. This automated, cloud-based instrument verification allows you to effortlessly meet regulatory requirements while saving costs and time.
Monitoring water networks can be a challenge. Netilion Network Insights is our web-based solution for smart water network management through full transparency.
Are you struggling to maintain your measuring devices at remote locations? Netilion Network Insights helps you monitor all your devices and water flows without field presence.
Everything from one single source – from field instrumentation to the cloud. Collect, transmit and evaluate measurement data seamlessly with Netilion Network Insights.
Comply with environmental regulations by monitoring the quantities and loads of municipal and industrial wastewater reliably.
00:00
Watch this video to learn how you can optimize and automate your drinking and process water network.
00:00
Watch this video to learn how you can optimize and automate your wastewater network.
Monitoring water networks can be a challenge. Netilion Network Insights is our web-based solution for smart water network management through full transparency.
How we can help
From drinking water quality to treated wastewater residual emissions, our customizable and web-based solution, Netilion Network Insights, allows for real-time monitoring of your KPIs around the clock – whether in the field or in the control center. The comprehensive visualization of all water flows guarantees complete transparency in your water network and helps you to optimize all processes where sensors gather valuable information.
Increase efficiency with remote data collection, eliminating manual measurements and on-site sampling. Rely on automated reports that are less prone to errors.
Enhance energy efficiency and costs through lower energy consumption thanks to reliable detection of leaks in the water network and by optimizing pumping times.
Optimize water availability by predicting water consumption thanks to comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, etc.).
Assure legal compliance of material loads and reliable billing of costs through permanent monitoring of incoming wastewater volume and quality, allowing you to detect deviations at an early stage.
Benefit from cloud-based flowmeter verification with Heartbeat Technology and save time with integrated verification reports that enable remote device verification.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
Our water masters can now spend more time on their core tasks and less time making trips out to plants. This is key because these specialists are currently in short supply on the job market.
Christian Kehrer, Mayor of Oberzent
Germany
Phạm vi chúng tôi cung cấp
Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording...
Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording to data evaluation – your smart water network management solution from one single source. Recorded measurements from all process steps are displayed in a customizable visualization in the integrated dashboard of the web-based solution.
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Tải
Netilion Network Insights
Optimize and automate your water network – anywhere, anytime. Learn more about our smart monitoring solution Netilion Network Insights in this competence brochure.
Water quality monitoring systems for drinking water
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Monitoring systems for municipal wastewater treatment plants
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Wastewater effluent monitoring systems for all industries
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Phosphorus removal from wastewater with Liquiline Control
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Water monitoring systems for industrial processes
Water monitoring systems for industrial processes
Enable efficient, compliant, and cost-effective water quality monitoring for your production processes with Endress+Hauser turnkey solutions.
Nitrogen removal from wastewater with Liquiline Control
Nitrogen removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Monitoring the asset health status in water & wastewater
Monitoring the asset health status in water & wastewater
Explore Endress+Hauser water industry solutions to flexibly and efficiently ensure water safety with verifiable regulatory compliance.
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.