Tổng quan về thông số kỹ thuật
-
Sampling probe compatibility
Raman Rxn-10 (with accessory optics)
Raman Rxn-20 (with accessory optics)
Raman Rxn-40 -
Safety features
Electrical interlock
Phạm vi ứng dụng
Compatible with Raman non-contact optics including the Rxn-10 and Rxn-20 probe with non-contact optics, the Raman enclosed sample compartment enables fast, precise, and quantitative Raman spectroscopy in the laboratory or at-line process environments. Additional options include a 1 cm cuvette holder for liquid samples, a tablet holder, or a powder holder, providing easy switching between holders and enabling sampling repeatability.
At-line composition measurements
Measure samples in the laboratory from different projects consecutively
Off-line verification of inline Raman measurements
Model transfer from at-line to inline without significant model rework
Used in a variety of industries: Life Sciences (Bioprocessing, Biopharmaceuticals), Chemical, Food and Beverage
Lợi ích
Compatible with all Endress+Hauser Raman analyzers and select probes
Accommodates a variety of sample types
May be configured as a dedicated sample compartment on one channel of a multi-channel analyzer
Easy switching between sample holders
Cart mountable for at-line process measurements
Lựa chọn Extended
-
Sản phẩm cao cấp
- Chức năng cao và tiện lợi
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
Thông tin kĩ thuật (TI)
Raman Enclosed Sample Compartment Technical Information
System design and specifications for the
Raman enclosed sample compartmentEN VI 16/11/2022Ngôn ngữ:
Tiếng Anh
Phiên bản:
16/11/2022
Cỡ tập tin:
153.1 KB
Tên tập tin:
TI01638CEN_0222.pdf
-
-
-
Hướng dẫn vận hành (BA)
Raman Enclosed Sample Compartment Operating Instructions
Commissioning, operation, and maintenance details
for the Raman enclosed sample compartmentEN VI 16/11/2022Ngôn ngữ:
Tiếng Anh
Phiên bản:
16/11/2022
Cỡ tập tin:
380.7 KB
Tên tập tin:
BA02174CEN_0222.pdf
-