Industrial thermometers
Modular industrial thermometers for reliable and accurate temperature measurement for a variety of industrial applications
The flexible configuration of our industrial thermometers includes different sensor designs, thermowells, connection housings and the complete portfolio of temperature transmitters. Our highly adaptable products offer an unrivalled variety and the best possible fit for your applications in industrial processes. Many years of experience and our broad application know-how ensure that our industrial temperature sensors meet all customer needs.
You've viewed 8 of 32 products
iTHERM ModuLine
Our iTHERM ModuLine family is the latest generation of modular thermometers for industrial applications. With a manageable number of products, we can meet almost any process and customer requirement. Innovative technologies provide added values such as improved process efficiency or plant and product safety. Examples include the Dual Seal function and iTHERM QuickNeck. Certifications according to international standards complete the offering.
Portfolio description
Our huge portfolio of industrial temperature sensors provides:
- Variety of sensor designs - best possible measurement performance for any application
- Thermometers with thermowell - easy and safe replacement / recalibration
- Thermometers without thermowell. Direct medium contact: fastest response times and highest accuracy
- Thermometers with or without transmitter
- Thermometers with or without display
- Threaded, compression fitted, flanged process connections
- Fabricated thermowells or barstock thermowells
iTHERM ModuLine - the right choice for every industrial application
Robust longevity - heavy duty thermometer with backlit display
Standardized compliance – thermometer with thermowell according to DIN43772
Fast and minimally invasive - direct contact thermometer
Temperature assemblies for Oil & Gas, Chemical, Power & Energy
Applications
Our complete range of industrial thermometers is used both in core processes of Power & Energy, Chemical, Oil & Gas and other industries, as well as in peripheral processes such as Water & Wastewater or steam.
- Temperature control of production processes and reactors
- Temperature monitoring in industrial processes
- Temperature measurement in fluids, gases or bulk material
- Use in reactors, piping, heat exchangers, tanks, containers
Benefits
- Most complete industrial temperature sensor portfolio for industrial applications
- Modular design ensures flexible product selection and the best solution for every application
- Selection of communication protocols to suit any type of integration, e.g. Profinet, Profibus, Foundation Fieldbus, HART
- Different sensor designs to fit the individual application requirements:
iTHERM QuickSens: fastest response times for optimum process control
iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety - Global approvals for use in hazardous areas, e.g. SIL, ATEX, IEC, INMETRO, CSA, NEPSI