Dual sensor input.
Advanced diagnostics: sensor monitoring.
FOUNDATION Fieldbus protocol
Galvanic isolation 2kV.
Application: RTC, TC, Ohm, mV.
Current consumption: 11mA.
Mounting: head form B, DIN43729.
Factory setup:
CH1: Pt100, 3-wire, oC
CH2: inactive
Differing configuration optional
selectable.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
OTMT85
Temperature head transmitter
with FOUNDATION Fieldbus™ - protocolEN 19/10/2012Language:
English
Version:
19/10/2012
File size:
2.1 MB
File name:
BA01135OEN_0212.pdf
-
-
-
Short Instruction (KA)
OTMT85
Dual input temperature transmitter
with FOUNDATION Fieldbus™ protocolEN 30/09/2015Language:
English
Version:
30/09/2015
File size:
1.5 MB
File name:
KA01219Oa2_0115.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT84, TMT85
ATEX: II1G Ex ia IIC T6…T4 Ga
IECEx: Ex ia IIC T6…T4 GaEN 24/11/202103/05/201820/05/201608/05/201530/01/2015Language:
English
Version:
24/11/2021
File size:
719.7 KB
File name:
XA00069REN_0521.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT82, TMT84, TMT85
PROFIBUS®, FOUNDATION Fieldbus™
ATEX, IECEx: Ex ia [ia Ga] IIC T6 Gb
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 20/06/202211/11/202007/11/201820/06/201623/01/2012Language:
English
Version:
20/06/2022
File size:
400.4 KB
File name:
XA01012TEN_0522-00.pdf
-
-
-
Competence Brochure (CP)
Generic, dual label and private label products
Generating additional business for
OEMs, industry and commerceLanguage:
English
Version:
19/11/2024
File size:
6.2 MB
File name:
CP01065O09EN_0524.pdf
-
-
-
Competence Brochure (CP)
Generische, Dual-Label- und Private-Label-Produkte
Generierung zusätzlichen Geschäfts für OEMs, Industrie und Handel
Language:
German
Version:
19/11/2024
File size:
6.1 MB
File name:
CP01065O09DE_0524.pdf
-
-
-
Manufacturer Declaration
Product family: Head transmitters
Product root: OTMT85-, TMT85-
Declaration number: HE_00468_02.17
Manufacturer specification: RoHSLanguage:
Chinese
Version:
22/03/2020
File size:
280.9 KB
File name:
HE_00468_02.17 China RoHS TMT85_TMT85L.pdf
-
-
-
EU Declaration
Product family: Accessories, DIN rail transmitter, Field transmitter, Head transmitters
Product root: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT111L-, TMT112-, TMT112
L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT162-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-
, TMT187-, TMT188-, TMT31-, TMT80-, TMT82-, TMT84-, TMT85-
Declaration number: EC_00567_02.21EN 20/12/2021Language:
English
Version:
20/12/2021
File size:
153.8 KB
File name:
EC_00567_02.21.pdf
-
-
-
UK Conformity Assessed
Product family: Head transmitters, RTD thermometer
Product root: OTM311-, OTMT31-, OTMT71-, OTMT72-, OTMT82-, OTMT84-, OTMT85-
Declaration number: UK_00565_01.23Language:
English
Version:
26/07/2023
File size:
124.6 KB
File name:
UK_00565_01.23.pdf
-
-
-
UK Conformity Assessed
Product family: Accessories, Head transmitters
Product root: OTID10-, OTMT71-, OTMT72-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT71-, TMT72-, TMT82-, TMT84-, TMT85-
Declaration number: UK_00423_02.23Language:
English
Version:
26/07/2023
File size:
130.4 KB
File name:
UK_00423_02.23.pdf
-